Revolutionizing Ductile Iron Pipe Modularization
Introducing Modular Ductile Iron Piping: A Smarter Way to Build


CG336 Portable Cut Grooving Tool
• Grooving Capability: 3-36″ AWWA ductile iron pipe
• Modular field fabrication cut grooving tool
• Designed to simultaneously square cut and groove ductile iron pipe ends
• Hands-free operation with auto-feed cutting and grooving bits and safety foot switch
• External mounting and drive action designed for use with all coating and lining types

Modularization Capabilities

VDC
Victaulic's global VDC team utilizes BIM and Revit tools to design piping systems that minimize on-site assemblies, reduce installation time, and improve project schedules.

Off-Site Modularization
Piping systems are preassembled in controlled environments and delivered as modular units, reducing material handling and maximizing jobsite productivity.

IPD
Victaulic offers a full suite of Integrated Project Delivery (IPD) services, including BIM, estimation, preassembly, and field construction to assist with the business development of potential new projects.
Labor Savings

Faster Installation
Victaulic’s ductile iron grooved mechanical systems can be installed up to 10 times faster than traditional welding methods.

Reduced On-Site Labor
Ductile Iron prefabrication shifts labor to controlled environments, decreasing on-site labor needs and associated costs.

Streamlined Project Management
Victaulic provides a single point of contact for design, fabrication, and logistics, simplifying coordination and reducing the risk of delays.
Safety

Eliminate Hot Work
Victaulic’s grooved systems eliminate the need for welding, reducing the risk of fire hazards and the need for hot work permits.

Controlled Environment
Offsite fabrication reduces exposure to jobsite hazards, such as working at heights or in extreme temperatures.
Request more information
Fill out the form below to connect with our product experts and receive more information, including availability, product specs, and how to purchase.