Style W257N Dynamic Movement Joint
- AWWA M11 compliant assembly designed to operate in continuous cyclic service without metal fatigue, damage to coatings and linings, or loss of containment after a geohazard event, including differential settlement, seismic and thermal movement
- For use in above or below ground applications on carbon steel pipe
- Sizes from 14 – 60″ | DN350 – DN1500
- Working pressure is 150 psi | 1034 kPa
- Available in pre-engineered 2″ and 4″ movement configurations