• Home
  • Products

Series 250-C Butterfly Valve for Copper Tubing

  • For use in copper tubing systems, including potable water, and chilled, heating and condenser water
  • Sizes from 2 – 8″ | DN50 – DN200
  • Features Copper Tube System (CTS) grooved ends. Regional availability, contact Victaulic for details
  • Pressures up to 300 psi | 2069 kPa | 21 bar
  • Designed for bi-directional, dead-end services to full working pressure
  • Available without handle, with 10-position lever lock handle, with gear operator, or gear operator with chainwheel