QuickVic™ SD Installation-Ready™ System

Our Smallest Big Idea for Joining ½" to 2" Carbon Steel Piping

NO

THREADING

PRESSING

SWEATING

OR

No-P11-2.png

QuickVic™ SD Installation-Ready™ System

Our Smallest Big Idea for Joining ½" to 2" Carbon Steel Piping

No-P11-2.png

NO THREADING, PRESSING, OR SWEATING

SAVE TIME, MONEY, MATERIALS & LABOR

Discover the QuickVic™ SD Installation-Ready™ System

Victaulic’s new QuickVic™ SD Installation-Ready™ System is an innovative plain end pipe joining technology designed for use on carbon steel piping systems sized 2”/DN50 and down.

  • Available in sizes ½ – 2" | DN15 – DN50
  • For use on Schedules 5 – 80 carbon steel pipe
  • Up to 300 psi | 2068 kPa | 21 bar
  • Up to +250°F | +120°C with EPDM gasket
  • Includes patented “Leak-If-Not-Tightened” technology (at initial installation)
  • Also for use on 6061-T6 aluminum pipe conforming to ASTM B241 (Schedule 40 only)
carbon-steel-thread.png

CARBON STEEL THREAD vs. QUICKVIC™ SD

  • Up to 4x faster than threaded joints
  • Up to 90% time savings on leak fixes
  • Eliminates the mess and hassle of threading
stainless-steel-press.png

CARBON AND STAINLESS STEEL PRESS vs. QUICKVIC™ SD

  • Up to 50% less cost for fittings
  • No "kicking" joints
  • No jaw sets or special tools for calibration
copper-press.png

COPPER PRESS vs. QUICKVIC™ SD

  • Up to 60% cost savings on pipe
  • No joint cutouts equal 2-5% savings
  • No false positives or unintended separations
copper-sweat.png

COPPER PRESS vs. QUICKVIC™ SD

  • Up to 60% cost savings on pipe
  • Up to 25% labor savings
  • No fire watch or risk of property damage due to fire

Victaulic’s new QuickVic™ SD Installation-Ready™ System is an innovative plain end pipe joining technology designed for use on carbon steel piping systems sized 2”/DN50 and down.

  • Available in sizes ½ – 2" | DN15 – DN50
  • For use on Schedules 5 – 80 carbon steel pipe
  • Up to 300 psi | 2068 kPa | 21 bar
  • Up to +250°F | +120°C with EPDM gasket
  • Includes patented “Leak-If-Not-Tightened” technology (at initial installation)
  • Also for use on 6061-T6 aluminum pipe conforming to ASTM B241 (Schedule 40 only)
carbon-steel-thread.png

CARBON STEEL THREAD vs. QUICKVIC™ SD

  • Up to 4x faster than threaded joints
  • Up to 90% time savings on leak fixes
  • Eliminates the mess and hassle of threading
stainless-steel-press.png

CARBON AND STAINLESS STEEL PRESS vs. QUICKVIC™ SD

  • Up to 50% less cost for fittings
  • No "kicking" joints
  • No jaw sets or special tools for calibration
copper-press.png

COPPER PRESS vs. QUICKVIC™ SD

  • Up to 60% cost savings on pipe
  • No joint cutouts equal 2-5% savings
  • No false positives or unintended separations
copper-sweat.png

COPPER PRESS vs. QUICKVIC™ SD

  • Up to 60% cost savings on pipe
  • Up to 25% labor savings
  • No fire watch or risk of property damage due to fire

SEE IT IN ACTION

INSTALLATIONS WITH RESULTS

Learn how projects and clients have benefitted from QuickVic™ SD Installations

p1.jpg

APARTMENT BUILDING UPGRADE BENEFITS TENANTS

  • Ease & Speed of Installation
  • Simplified Maintenance
  • Labor Savings
quick-vic-sd-img2.jpg

UNIVERSITY EXPANDS ITS TEACHING LABS

  • Cost Savings
  • Ease & Speed of Installation
  • Simple Tools
CourtyardMarriottDR-HVAC.618-9.jpg

HOTEL IMPROVEMENTS FOR BETTER GUEST EXPERIENCES

  • Ease & Speed of Installation
  • Time Savings
  • Simplified Maintenance

REQUEST MORE INFO

"*" indicates required fields

This field is for validation purposes and should be left unchanged.
Address

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING VICTAULIC BRANCH OR CALL (905) 884-7444.

Discover the QuickVic SD™ installation-ready™ system

Downloads

  • All Resources
  • Submittals
  • Manuals
  • Technical & Design Data
  • Market Brochures
Resource Number Downloads Collection
QuickVic™ SD Installation-Ready™ System Submittal 34.01
PC3110 Cut & Mark Tool Operating and Maintenance Instructions Manual TM-PC3110
QuickVic™ SD Installation-Ready™ System Products Pipe Preparation Instructions I-P100-ADD
Thermally Diffused Zinc Coating Data Sheet TB-908
QuickVic™ SD Installation-Ready™ System Field Installation Handbook I-P100
QuickVic™ SD Installation-Ready™ System Sell Sheet PB-QVSD