Plain End HDPE Fittings
- Available in SDR 7, SDR 9, SDR 11, and SDR 17
- Sizes from 2 – 8″ IPS and 63 – 225 mm ISO
- Full flow fittings
- For use with Style 905, Style 907, Style 904
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Plain End HDPE Fittings Submittal | 19.11 |
|
|
| HDPE For Buried Services Market Brochure | MB-012 |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 19.11 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 19.11 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 19.11 | Download |
SYSTEM SOLUTION FOR HDPE PIPE The industry’s first-ever Installation-Ready™ plain end and grooved technology for mechanically joining high-density polyethylene