Aquamine™ Series 2906 Adapter Nipple for PVC
- Sizes from 2 – 12″ | DN50 – DN300
- Pressures up to 350 psi | 2413 kPa | 24 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Aquamine™ Series 2900 Product Submittal | 50.01 |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 50.01 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 50.01 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 50.01 | Download |