Series 771A Gate Valve
- Available as Groove × Groove
- Used for on/off service only
- Sizes from 2½ – 12″ | DN65 – DN300
- Pressures up to 300 psi | 2068 kPa | 21 bar
- The Series 771A meets the lead-free requirements as per NCC Vol3
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Series 771A/772A Gate Valves Submittal | 10.72 |
|