Series 772A Gate Valve
- Available as Groove × Groove
- Used for on/off service only
- Sizes from 2″ – 12″ | DN50 – DN300
- Pressures up to 300 psi | 2068 kPa | 21 ba
- The Series 772A meets the lead-free requirements as per NCC Vol3.
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Series 771A/772A Gate Valves Submittal | 10.72 |
|