Series ARV Adjustable Relief Valve
- Allows for the required NFPA field hydrostatic testing to be accomplished without removing and/or plugging the outlet for the relief valve
- Size 1/2″ | DN15
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Series ARV Adjustable Relief Valve Submittal | 30.74 |
|
|
| Series UTD Universal Test and Drain and Series ARV Adjustable Relief Valve Kit Installation Instructions | I-UTD-ARV |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 30.74 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 30.74 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 30.74 | Download |