VicFlex™ Style AB3 Bracket – Surface Mount
- One-piece bracket, for institutional applications
- Up to 10× faster than threaded black pipe, eliminate messy cutting tools
- Reducer nipples sizes 5.75″ | 140 mm, 9.0″ | 230 mm, and 13″ | 330 mm
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| VicFlex™ Series AH2-300 Braided Hose Submittal | 10.84 |
|
|
| VicFlex™ Series AH1 and AH1-CC Braided Hose Submittal | 10.95 |
|
|
| VicFlex™ Series AH2 and AH2-CC Braided Hose Submittal | 10.85 |
|
|
| Field Installation Handbook for Victaulic VicFlex™ Products | I-VICFLEX |
|
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,