VicFlex™ Series AQD – Metal Duct
- Metal duct system applications
- Square or round base mounts
- Minimum hose bend radius: FM 7″ | 177.8 mm
- Hose length: 48″ | 1220 mm
- Pressures up to 200 psi | 1375 kPa | 13 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| VicFlex™ Series AQD Braided Flexible Hose Assemblies for Metal Ducts Submittal | 10.77 |
|
|
| Field Installation Handbook for Victaulic VicFlex™ Products | I-VICFLEX |
|
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,