Something big is coming to WEFTEC24

Join us at booth 6713 for the unveiling of our latest innovations in ductile iron fabrication. Be the first to experience groundbreaking solutions that will streamline your projects from entry to exit.

Unveiling the Next Generation of Innovation

CG336_3-12_Front

The industry’s first field tool to cut and groove AWWA ductile iron pipe from 3 – 36”

Cuts and grooves simultaneously

Allows for hands-free operation

Accounts for out-of-round pipe to yield uniform groove depth

Grooves 36” ductile iron pipe in under 30 minutes

 

Style31R

Style 31R AWWA Coupling

Redesigned for the demands of today's water and wastewater systems

Reduces installation and handling time by 50%+

Utilizes clamp-to-groove rigid technology

No loose components for installation

No specialized labor

 

1WPC Front

Style 1WPC Wall Pipe

Designed to resist thrust caused by internal pressure in load-bearing walls

Prevents leaks at point of entry and exit

Conforms to AWWA standards

Simplifies installation

Guarantees seamless ductile iron fabrication

 

Style-W257N-4inch

Style W257N Dynamic Movement Joint

The future of repeatable, in-service pipe movement accommodation

M11 compliant assembly

Available from 14" and above, exposed and direct buried applications

Easy to select and specify with pre-engineered catalog selections of 2" and 4"

Improved material handling and installation experience

 

Request more information

Be among the first to access our new ductile iron fabrication solutions unveiling at WEFTEC24! Fill out the form below to connect with our industry experts and receive exclusive updates, including availability, product specs, and how to purchase.

"*" indicates required fields

This field is for validation purposes and should be left unchanged.
Address*