Series 78BV Balancing Valve

  • Shut-off, manual throttling and measuring valve with reduced port
  • IAPMO certified in accordance with ANSI/NSF 61 for cold +73°F | +23°C and hot +180°F | +82°C potable water service and ANSI/NSF 372.
  • Sizes from ½ – 2″ | DN15 – DN50
  • Pressures up to 400 psi | 2800 kPa | 28 bar
  • Rated from -4°F to 248°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details