StrengThin™ 100 Style E497 Rigid Coupling for Stainless Steel
- Designed for thin wall stainless steel pipe
- Sizes from 2 – 12″ | DN50 – DN300
- Pressures up to 232 psi | 1600 kPa | 16 bar
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| StrengThin™ 100 Style E497 Rigid Coupling For Stainless Steel Submittal | 31.02 |
|
|
| StrengThin™ 100 System Installation-Ready™ Style E497 Rigid Coupling Installation Instructions | I-E497 |
|
|
| Stainless Steel Pipe Preparation Guide | 17.01 |
|
|
| StrengThin™ 100 System Fittings for Stainless Steel Pipe Submittal | 31.04 |
|
|
| Impact Tool Usage Guidelines | I-IMPACT |
|
| Revit | Downloads |
|---|---|
| Revit Europe - 31.02 | Download |
| Revit UK - 31.02 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 31.02 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 31.02 | Download |
Potable Water Pipe Joining & Flow Control Solutions Victaulic offers piping system solutions for commercial and industrial potable water
For Thin Wall Stainless Steel THE INDUSTRY’S FIRST GROOVED MECHANICAL PIPING SYSTEM TO PERFORM UP TO 16 BAR ON