• Home
  • Products

TA Series 790 Balancing Valve for Potable Water Applications

  • For use on heating (not steam), cooling, and potable water systems
  • Balancing, pre-setting, measuring, shut-off, and draining (with accessory) capabilities
  • Sizes from ½ – 2″ | DN15 – DN50
  • Pressures up to 400 psi | 2758 kPa | 27.6 bar
  • Rated from -4°F to 248°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details