• Home
  • Products

TA Series 7FP (FUS1ON P) Pressure Independent Combined Balancing and Control Valve (PIBCV)

  • Measures flow, differential pressure, temperature and pump head
  • EQM characteristics (Equal Percentage Modified)
  • 1¼ – 2″ | DN32 – DN50 Female NPT Threads: 232 psi | 1600 kPa
  • 4 – 6″ | DN100 – DN150 ANSI Class 150 Flange: 362psi | 2496 kPa
  • Rated from -4°F to 250°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details