Style W489 AGS Stainless Steel Rigid Coupling
- Greatly reduces linear or angular movement and is useful for valve connections where rigidity is required
- Sizes from 14 – 20″ | DN350 – DN500
- Pressures up to 150 psi/ 1034 kPa/ 10 Bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| AGS Style W489 Stainless Steel Rigid Coupling Submittal | 20.17 |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 20.17 | Download |
| Revit Europe - 20.17 | Download |
| Revit UK - 20.17 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 20.17 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 20.17 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system