FireLock™ IGS™ Installation-Ready™ Style 108 Rigid Coupling
- Patented one-bolt coupling
- Utilizes the Victaulic proprietary IGS™ groove specification.
- Optimized for 1″ | DN25 pipe
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| FireLock™ IGS™ Groove System Submittal | 10.54 |
|
|
| Firelock™ Installation-Ready™ Style 108 Rigid Coupling Installation Instructions | I-108 |
|
|
| IGS™ Groove Specifications | 25.14 |
|
|
| Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
| Compatibility of Couplings and Fittings with Spears® FlameGuard® Products Application Notification | AN-002 |
|
|
| Impact Tool Usage Guidelines | I-IMPACT |
|
Why is it different? Prior to this technology, in order to install a grooved coupling, the coupling itself was