TA Series 7SM Control Valve
- Sizes 1 1/4 – 2″/DN32 – DN50
- Maximum Working Pressure
- 1 1/4 – 2″/DN32 – DN50: 363 psi/2503 kPa/25 bar
- 2 1/2 – 3″/DN65 – DN80: 270 psi/1862 kPa/19 bar
- Rated from +14°F to +230°F | -10°C to +110°C
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| TA Series 7SM Control Valve Submittal | 08.74 |
|
Hydronic Balancing Valves and Solutions How we show up in the market Victaulic’s hydronic balancing solutions are engineered for