Revolutionizing Ductile Iron Pipe Modularization

Introducing Modular Ductile Iron Piping: A Smarter Way to Build

CG336 Portable Cut Grooving Tool

• Grooving Capability: 3-36″ AWWA ductile iron pipe
• Modular field fabrication cut grooving tool
• Designed to simultaneously square cut and groove ductile iron pipe ends
• Hands-free operation with auto-feed cutting and grooving bits and safety foot switch
• External mounting and drive action designed for use with all coating and lining types

 

cg336

Modularization Capabilities

pump room

VDC

Victaulic's global VDC team utilizes BIM and Revit tools to design piping systems that minimize on-site assemblies, reduce installation time, and improve project schedules.

Fabrication-Services

Off-Site Modularization

Piping systems are preassembled in controlled environments and delivered as modular units, reducing material handling and maximizing jobsite productivity.

IPD virtual model

IPD

Victaulic offers a full suite of Integrated Project Delivery (IPD) services, including BIM, estimation, preassembly, and field construction to assist with the business development of potential new projects.

Labor Savings

icon-10x-orange

Faster Installation

Victaulic’s ductile iron grooved mechanical systems can be installed up to 10 times faster than traditional welding methods.

Downtime-Icon-Transparent-150x150-orange

Reduced On-Site Labor

Ductile Iron prefabrication shifts labor to controlled environments, decreasing on-site labor needs and associated costs.

icon-workforce

Streamlined Project Management

Victaulic provides a single point of contact for design, fabrication, and logistics, simplifying coordination and reducing the risk of delays.

Safety

icon-03

Eliminate Hot Work

Victaulic’s grooved systems eliminate the need for welding, reducing the risk of fire hazards and the need for hot work permits.

icon-04

Controlled Environment

Offsite fabrication reduces exposure to jobsite hazards, such as working at heights or in extreme temperatures.

Projects

Suez PFAS Station Eckerson Project

Suez PFAS Station Eckerson Project

Ramapo, NY, USA

As part of ongoing PFAS treatment efforts, a new PFAS station is being constructed in Ramapo, New York by Continue Reading

Suez PFAS Station Pomona Project

Suez PFAS Station Pomona Project

Pomona, NY, USA

As part of ongoing PFAS treatment efforts, a new PFAS station is being constructed in Pomona, New York by Continue Reading

Literature

Request more information

Fill out the form below to connect with our product experts and receive more information, including availability, product specs, and how to purchase.