Series UH1 Flexible Pipe
- Series UH1 Flexible Pipe
- Diameter from ½ – 1″ | DN15 – DN25
- Length from 12-36” | 305-914mm
- Rated from -4°F to +250°F | -20°C to +120°C
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|
Hydronic Balancing Valves & Solutions Hydronic balancing is the means and the method to control hydronic systems, thus providing