Series 790V Manual Balancing Valve
- For use on heating (not steam), cooling, and potable water systems
- Balancing, pre-setting, measuring, shut-off, and draining (with accessory) capabilities
- Sizes from ½ – 2″ | DN15 – DN50
- Pressures up to 400 psi | 2758 kPa | 27.6 bar
- Rated from -4°F to 248°F | -20°C to 120°C