Series UBM Unibody Manual Balancing Valve

  • Compact, multi-function coil hookup device includes a multi-directional flushing bypass for ease of commissioning and maintenance, flow control, straining, draining, isolation, and pressure/temperature/flow verification with an additional manual balancing valve.
  • Sizes from ½ – 1″ | DN15 – DN25
  • Rated from -4°F to +250°F | -20°C to +120°C