Series UBA Unibody Automatic Flow Limiting Balancing Valve
- Compact, multi-function coil hookup device includes multi-directional flushing bypass for ease of commissioning and maintenance, flow control, straining, draining, isolation, and pressure/temperature/flow verification.
- Sizes from ½ – 1″ | DN15 – DN25
- Rated from -4°F to +250°F | -20°C to +120°C