Base Support Elbows

  • Sizes from 3 – 12″ | DN80 – DN300
  • Pressure ratings for No. 100F or No. R100F groove x flange base support elbows are equivalent to Class 150 flanges
  • Pressure ratings for No. 100G or No. R100G groove x groove base support elbows are equivalent to the ratings of the Victaulic Style 177N flexible coupling
  • Provides tapped low point drain when used as a base support
  • Provides tapped high point air release if installed with outlet at a high point in the system
  • Regional availability, contact Victaulic for details