Series 789V Manual Balancing Valve
- “Y” patterned globe valve
- Digital hand wheel with 8, 12 or 16 turns to open (depending on size); Includes memory stop
- Rated from -4°F to +250°F | -20°C to +120°C
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Series 789V Manual Balancing Valve Submittal | 106.04 |
|
Hydronic Balancing Valves and Solutions How we show up in the market Victaulic’s hydronic balancing solutions are engineered for