Series BH1 Braided Flexible Hose
- Diameter from 3/4 – 6″ | DN20 – DN150
- Length from 12-72” | 305-1829mm
- Rated from -4°F to +250°F | -20°C to +120°C
- Pressure Rating up to 400 psi/2758 kPa/28 Bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Series BH1 Braided Flexible Hose Submittal | 11.10 |
|
|
| Series BH1 Braided Flexible Hose Installation and Use Guidelines | I-BH1 |
|