Series UMC Universal Manifold Check Assembly

  • Straight out of the box, the compact unit integrates all necessary components per NFPA 13: control valve, check valve, flow switch, Universal Test and Drain | Series UTD , Adjustable Relief Valve | Series ARV, flexible drain hose, and gauges
  • Available in right-handed or left-handed configurations, featuring a mirrored port for easy field changes
  • Sizes from 1¼ – 8″ | DN32 – DN200
  • Pressures up to 300 psi | 2068 kPa | 20.6 bar
  • cULus, FM