StrengThin™ 100 Style E485 Rigid Coupling For Stainless Steel – Taiwan Only
- Designed for thin wall stainless steel pipe
- Sizes from 2 – 8″ | DN50 – DN200
- Pressures up to 300 psi | 2100 kPa | 21 bar
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| StrengThin™ 100 Style E485 Rigid Coupling For Stainless Steel Submittal (Taiwan Only) | 31.11 |
|
|
| StrengThin™ 100 System Fittings for Stainless Steel Pipe Submittal | 31.04 |
|
|
| StrengThin™ 100 System Style E485 Rigid Coupling for Stainless Steel Installation Instructions (Taiwan Only) | I-E485 |
|
|
| StrengThin™ 100 Style E497 Rigid Coupling For Stainless Steel Submittal | 31.02 |
|
|
| StrengThin™ 100 Roll Groove Specifications | 25.13 |
|
|
| Impact Tool Usage Guidelines | I-IMPACT |
|
For Thin Wall Stainless Steel THE INDUSTRY’S FIRST GROOVED MECHANICAL PIPING SYSTEM TO PERFORM UP TO 16 BAR ON