Style HP-170 Rigid Coupling
- EndSeal™ (ES) or Original Groove System (OGS) groove compatibility
- Sizes from 2’’ – 8’’ I DN50 – DN200
- Pressures up to 1500psi I 10342 kPa
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Style HP-170 Rigid Coupling Submittal | 06.18 |
|
|
| Impact Tool Usage Guidelines | I-IMPACT |
|
|
| Style HP-170 Rigid Coupling Installation Instructions | I-HP170 |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 06.18 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 06.18 | Download |
Why is it different? Prior to this technology, in order to install a grooved coupling, the coupling itself was