Vic-Press™ Series P589 Ball Valve
- Features a brass body with Style 304/316 stainless steel press ends
- The three-piece swing-out design permits easy in-line maintenance.
- Sizes from ½ – 2″ | DN15 – DN50
- Pressures up to 300 psi | 2065 kPa | 28 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Vic-Press™ Schedule 10S Type 316 Stainless Steel Submittal | 18.11 |
|
|
| KRS Type Approval - No. 10, 11, 20 |
|
||
| Vic-Press Schedule 10S System Products Field Installation Handbook | I-P500 |
|
|
| Vic-Press for Schedule 10S Pipe Marking Instructions | I-P500-Gauge |
|
|
| Vic-Press™ Schedule 10S Type 304 Stainless Steel Submittal | 18.12 |
|
|
| Vic-Press™ ASME B31.1 Power Piping Code (2020) Compliance for Schedule 10S Submittal | 18.16 |
|
|
| Vic-Press™ ASME B31.3 Process Piping Code (2020) Compliance for Schedule 10S Submittal | 18.17 |
|
| AutoCAD 3D | Downloads |
|---|---|
| AutoCAD - 18.11 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 18.11 | Download |
Vic-Press™ for Schedule 10S Stainless Steel Systems The Vic-Press™ system is designed to provide a fast, easy method of joining