VAPS112 Adjustable Pipe Stand

  • Designed for supporting pipe to be roll-grooved
  • Turnstile design allows pipe to be spun around for grooving of both pipe ends without dismounting pipe from stand
  • Forward/traverse movement
  • Capacity: ¾ – 12″ | DN20 – DN300 pipe
  • Load rating: 1,075 lbs. | 490 kg
  • Vertical stroke: The legs adjust from 8½” | 216 mm to achieve table height of 23″ | 584 mm
  • Minimum pipe height from floor: 23″ | 584 mm on 12″ | DN300 pipe and 21″ | 533 mm on 1″ | DN25 pipe
  • Weight: 190 lbs. | 86 kg