Style W89 AGS Vic-Ring Rigid Coupling System for Stainless Steel
- Wedge shaped coupling housing keys fully engage the AGS™ grooves to provide a rigid joint
 - Sizes from 14 – 24″ | DN350 – DN600
 - Pressures up to 700 psi | 4850 kPa | 21 bar
 
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection | 
|---|---|---|---|
| AGS Vic-Ring Style W89 Rigid Coupling for Stainless Steel Submittal | 16.15 | 
									 | 
						|
| Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 | 
									 | 
						|
| Vic-Ring Check Sheet for W07/W77/W89 AGS Couplings | 
									 | 
						||
| AGS Field Installation Handbook | I-W100 | 
									 | 
						
| Revit | Downloads | 
|---|---|
| Revit US/GLOBAL - 16.15 | Download | AutoCAD 3D | Downloads | 
| AutoCAD - 16.15 | Download | AutoCAD 2D | Downloads | 
| AutoCAD - 16.15 | Download | 
				Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system