VicFlex™ Series GH1 Flexible Fitting

  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Pipe-to-pipe connection to avoid obstructions or offsets
  • Pressures up to 300 psi | 2068 kPa
  • Sizes available:
    • 1” | 25mm diameter (Series GH1-C2C)   
      • 5 lengths: 25, 30, 42, 54, 66” | 635, 762, 1067, 1372, 1677mm
      • Includes captured couplings
    • 1¼, 1½,  2, 2½” | 32, 38, 51, 64mm diameter
      • 3 lengths: 24, 36, 48” | 610, 914, 1219mm
    • 3, 4” | 76, 102mm diameter
      • 2 lengths: 36, 48” | 914, 1219mm