Victaulic Unibody Koil-Kit™ Coil Pack

  • Suitable for a variety of hot and cold water applications, including treated and untreated water systems.
  • Available in PICV, Manual and Automatic Flow Limiting Configurations
  • Rated from -4°F to +250°F | -20°C to +120°C