Series 972S-2B-H Watchdog Pressure Reducing Valve (PRV) Combo with Integrated Low-Flow Bypass

  • Victaulic Series 972S-2B-H | Bermad Model BC-72S-2B-H-P
  • Sizes from 1 ½ – 8” | DN40 – DN200
  • Pressure up to 300 psi | 2068 kPa | 21 bar
  • Hydraulically-operated, diaphragm-actuated pressure reducing system
  • Reduces higher upstream (inlet) pressure to lower downstream (outlet) pressure, regardless of fluctuating demand or varying upstream pressure
  • Regional availability, contact Victaulic for details