Victaulic Page Header Pipe Joining Equipment Modules Image

Fittings

  • Home
  • Products
  • Fittings
With hundreds of pipe fittings available in materials including aluminum, carbon steel, stainless steel, ductile iron, copper, HDPE and PVC/CPVC, Victaulic is your leading pipe fittings manufacturer. Specializing in delivering the highest quality pipe fittings, adapters and outlets in a variety of sizes, Victaulic pipe fitting products not only meet but exceed customers’ demands, solving even the most daunting pipe joining challenges. View More

Pipe Fitting Applications

A pipe fitting or adapter creates a union between two straight sections of pipe to extend the length or change flow directions within a piping system. It can also be used to connect two different sizes of pipe or components depending on the requirements of the system design. Accommodating pipe pressure ranging from 0 to 4000 PSI/276 Bar and pipe sizes of from ¼” to 60"/ DN20 to DN1500 Victaulic’s pipe fitting products can meet the requirements of construction projects from the deepest mines to the tallest skyscrapers. Our pipe fittings are recommended for use in a variety of commercial and industrial construction applications including:
  • Fire Protection
  • HVAC
  • Potable Water
  • Wastewater Treatment
  • Mining
  • Oil & Gas
  • Power Generation
  • Steam
  • Buried Services
  • Commercial Buildings
  • Desalination
  • Marine Systems

Types of Pipe Fittings

Designed for durability and efficiency, Victaulic pipe fittings deliver effective implementation in every project. From a 45 degree pipe fitting elbow to a pipe anchor, find the type of pipe fitting needed for your system within the Victaulic pipe fitting product selection of:
  • Pipe Fitting Elbows
  • Pipe Anchors
  • Installation Ready Fittings
  • Plain End Fittings
  • Shouldered Pipe Fittings
  • Transition Fittings
  • Sprinkler Tee
  • Outlets
  • Adapters

Benefits of Using Victaulic Pipe Fittings

As with all other Victaulic products and systems, when you use Victaulic pipe fittings you save time and increase profits, everyone wins.
  • Faster installation times = fewer man-hours & less exposure to risk
  • Meet & exceed tight project schedules with proprietary pipe joining technologies
  • Improve jobsite safety—join pipe without the use of a flame
  • Reduce risk with visual verification of joint integrity
  • Reduce downtime on system retrofits, expansions & repairs
  • Victaulic pipe fittings are expertly designed, engineered & produced
If you are unable to find what you are looking for or need help designing your piping system, contact us, we can help!
View Less
Product Guide
VICFLEX™ SERIES AH1-CC BRAIDED HOSE VICFLEX™ SERIES AH1-CC BRAIDED HOSE
FireLock™ IGS™ Installation-Ready™ Fittings Line FireLock™ IGS™ Installation-Ready™ Fittings
FireLock™ Grooved Installation-Ready™ Fittings FireLock™ Installation-Ready™ Grooved Fittings
Vic-Press™ Fittings for Schedule 304 Stainless Steel Vic-Press™ Fittings for Schedule 10S, Type 304 Stainless Steel
Styles 743 Vic-Flange Adapter Styles 743 Vic-Flange Adapter
Vic-Press™ Fittings for Schedule 304 Stainless Steel Vic-Press™ Fittings for Schedule 10S, Type 316 Stainless Steel
Style 912 FireLock™ Low Profile Sprinkler Tee – (EMEA only)  Style 912 FireLock™ Low Profile Sprinkler Tee
Style 920/920N Mechanical-T Outlet Style 920/920N Mechanical-T Outlet
Style 922 FireLock™ Outlet-T FireLock™ Style 922 Outlet-T