Victaulic Page Header Pipe Joining Equipment Modules Image

Fittings

  • Home
  • Products
  • Fittings
With hundreds of pipe fittings available in materials including aluminum, carbon steel, stainless steel, ductile iron, copper, HDPE and PVC/CPVC, Victaulic is your leading pipe fittings manufacturer. Specializing in delivering the highest quality pipe fittings, adapters and outlets in a variety of sizes, Victaulic pipe fitting products not only meet but exceed customers’ demands, solving even the most daunting pipe joining challenges. View More

Pipe Fitting Applications

A pipe fitting or adapter creates a union between two straight sections of pipe to extend the length or change flow directions within a piping system. It can also be used to connect two different sizes of pipe or components depending on the requirements of the system design. Accommodating pipe pressure ranging from 0 to 4000 PSI/276 Bar and pipe sizes of from ¼” to 60"/ DN20 to DN1500 Victaulic’s pipe fitting products can meet the requirements of construction projects from the deepest mines to the tallest skyscrapers. Our pipe fittings are recommended for use in a variety of commercial and industrial construction applications including:
  • Fire Protection
  • HVAC
  • Potable Water
  • Wastewater Treatment
  • Mining
  • Oil & Gas
  • Power Generation
  • Steam
  • Buried Services
  • Commercial Buildings
  • Desalination
  • Marine Systems

Types of Pipe Fittings

Designed for durability and efficiency, Victaulic pipe fittings deliver effective implementation in every project. From a 45 degree pipe fitting elbow to a pipe anchor, find the type of pipe fitting needed for your system within the Victaulic pipe fitting product selection of:
  • Pipe Fitting Elbows
  • Pipe Anchors
  • Installation Ready Fittings
  • Plain End Fittings
  • Shouldered Pipe Fittings
  • Transition Fittings
  • Sprinkler Tee
  • Outlets
  • Adapters

Benefits of Using Victaulic Pipe Fittings

As with all other Victaulic products and systems, when you use Victaulic pipe fittings you save time and increase profits, everyone wins.
  • Faster installation times = fewer man-hours & less exposure to risk
  • Meet & exceed tight project schedules with proprietary pipe joining technologies
  • Improve jobsite safety—join pipe without the use of a flame
  • Reduce risk with visual verification of joint integrity
  • Reduce downtime on system retrofits, expansions & repairs
  • Victaulic pipe fittings are expertly designed, engineered & produced
If you are unable to find what you are looking for or need help designing your piping system, contact us, we can help!
View Less
Product Guide
Plain End Fittings Plain End Fittings
Style 441 Flange Adapter for Stainless Steel Style 441 Flange Adapter for Stainless Steel
Style 744 FireLock™ Flange Adapter Style 744 FireLock™ Flange Adapter
Style 923 Strapless Outlet Style 923 Strapless Outlet
Style 994 Vic-Flange Adapter Style 994 Vic-Flange Adapter
No. 67  Vic-End II End of Run Elbow No. 67 Vic-End II End of Run Elbow
Style 641 Flange Adapter for Copper Style 641 Vic-Flange Adapter for Copper Tubing
Grooved Shouldered Fittings Grooved Shouldered Fittings
FireLock™ Grooved Fittings FireLock™ Grooved Fittings