Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style 489DX Duplex Stainless Steel Rigid Coupling Style 489DX Duplex Stainless Steel Rigid Coupling
Style 606 Rigid Coupling for Copper Style 606 Rigid Coupling for Copper
Style 607 QuickVic™ Installation-Ready™ Rigid Coupling for Copper Tubing Style 607/607Z QuickVic™ Installation-Ready™ Rigid Coupling for Copper Tubing
Style 89 Rigid Coupling for Stainless Steel Style 89 Rigid Coupling for Stainless Steel
Style D08 StrengThin™ Rigid Coupling for High Pressure Stainless Steel StrengThin™ Style D08 Rigid Coupling for High Pressure Stainless Steel
Style E497 StrengThin™ 100 Rigid Coupling for Stainless Steel StrengThin™ 100 Style E497 Rigid Coupling for Stainless Steel
Style HP-70 Rigid Coupling Style HP-70 Rigid Coupling
Style HP-70ES EndSeal™ High-Pressure Coupling for Plastic Coated Pipe EndSeal™ Style HP-70ES High-Pressure Coupling for Plastic Coated Pipe
Style W741 AGS™ Flange Adapter Style W741 AGS Flange Adapter