Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style W07 AGS™ Vic-Ring Rigid Coupling System Style W07 AGS Vic-Ring Rigid Coupling System
Style W77 AGS Vic-Ring Flexible Coupling System Style W77 AGS Vic-Ring Flexible Coupling System
Style W89 AGS Vic-Ring Rigid Coupling System for Stainless Steel Style W89 AGS Vic-Ring Rigid Coupling System for Stainless Steel
Style W155 AGS™ Expansion Joint AGS Style W155 Expansion Joint
Style W256 AGS™ Expansion Barrel AGS Style W256 Expansion Barrel
Style L07 Rigid Couplings for Carbon Steel Style L07 Cast Carbon Steel Rigid Coupling
Style L07 Rigid Couplings for Carbon Steel Style LW07 AGS Cast Carbon Steel Rigid Coupling
Style L77 Flexible Coupling for Carbon Steel Style L77 Cast Carbon Steel Flexible Coupling