Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style 995N Plain End Coupling Style 995N Plain End Coupling
Style 150 Mover Expansion Joint Style 150 Mover Expansion Joint
Style 152A Expansion Joint Coupling Style 152A Expansion Joint Coupling
Style 155 Expansion Joint Style 155 Expansion Joint
Style E155 StrengThin™ 100 Expansion Joint StrengThin™ 100 E155 Expansion Joint
Style 231 Non-Restrained Flexible Expansion Coupling Style 231 Non-Restrained Flexible Expansion Coupling
Style 231S Non-Restrained Flexible Expansion Coupling For Stainless Steel  Style 231S Non-Restrained Flexible Expansion Coupling For Stainless Steel 
Style P507 Vic-Press™ Coupling for Type 316 Sch. 10S Vic-Press™ Style P507 Coupling for Type 316 Sch. 10S
Style P508 Vic-Press™ Slip Coupling for Type 316 Sch. 10S Vic-Press™ Style P508 Slip Coupling for Type 316 Sch. 10S