Victaulic page Header pipe joining image

Rigid

  • Home
  • Products
  • Pipe Joining
  • Rigid
Product Guide
FireLock™ Installation-Ready™ Style 009V Rigid Coupling FireLock™ Installation-Ready™ Style 009V Rigid Coupling
HP-170 Style HP-170 Rigid Coupling
Style 107V QuickVic™ Rigid Coupling QuickVic™ Style 107V Rigid Coupling
Style W489 AGS Stainless Steel Rigid Coupling Style W489 AGS Stainless Steel Rigid Coupling
Style 889 Rigid Coupling for Potable Water Applications Style 889 Rigid Coupling for Potable Water Applications
Style 857 Installation-Ready Rigid Coupling For CPVC/PVC Pipe In Potable Water Applications Installation-Ready™ Style 857 Rigid Coupling For CPVC/PVC Pipe In Potable Water Applications
Style 807N QuickVic™ Installation-Ready™ Rigid Coupling for Potable Water Applications QuickVic™ Installation-Ready™ Style 807N Rigid Coupling for Potable Water Applications
Style E485 StrengThin™ 100 Rigid Coupling for Stainless Steel – Taiwan Only StrengThin™ 100 Style E485 Rigid Coupling For Stainless Steel – Taiwan Only
Style 109 FireLock™ Installation-Ready™ One-Bolt Rigid Coupling FireLock™ Installation-Ready™ Style 109 One-Bolt Rigid Coupling

Categories

PIPE MATERIAL

MAXIMUM PRESSURE

SIZE RANGES