Victaulic page Header pipe joining image

Rigid

  • Home
  • Products
  • Pipe Joining
  • Rigid
Product Guide
Style 07 Zero-Flex™ Rigid Coupling Zero-Flex™ Style 07 Rigid Coupling
Style HP-70ES EndSeal™ High-Pressure Coupling for Plastic Coated Pipe EndSeal™ Style HP-70ES High-Pressure Coupling for Plastic Coated Pipe
Style 221A Flue Gas Nozzle Coupling Style 221A Flue Gas Nozzle Coupling
Style 296A Rigid Coupling for FRP/GRP  Style 296-A Rigid Coupling for FRP/GRP
Style 489 Stainless Steel Type 316 Rigid Coupling Style 489 Stainless Steel Type 316 Rigid Coupling
Style 489DX Duplex Stainless Steel Rigid Coupling Style 489DX Duplex Stainless Steel Rigid Coupling
Style 606 Rigid Coupling for Copper Style 606 Rigid Coupling for Copper
Style 607 QuickVic™ Installation-Ready™ Rigid Coupling for Copper Tubing Style 607/607Z QuickVic™ Installation-Ready™ Rigid Coupling for Copper Tubing
Style 89 Rigid Coupling for Stainless Steel Style 89 Rigid Coupling for Stainless Steel