Your total project partner for Water & Wastewater solutions

Dynamic-Movement-Header800x300

Engineered to Perform: Comprehensive Solutions You Can Rely On

Victaulic delivers dependable, sustainable solutions tailored to the unique demands of wastewater infrastructure - regardless of project size or complexity. We collaborate with every stakeholder across the entire project lifecycle to ensure performance, value, and long-term reliability.

From early-stage planning and engineering to installation, training, and ongoing support, our solutions are engineered to streamline every phase of the wastewater process. Whether managing the flow of raw stormwater, transporting wastewater for treatment, or enabling energy recovery and reuse, we understand the critical systems at work - and the need for solutions you can trust to perform.

At every stage, we're built to support your success.

STYLE W257 DYNAMIC MOVEMENT JOINT

Style-W257-4Pair-10
  • M11 Compliant assembly built to accommodate up to 4’’/ 102mm of dynamic movement including differential settlement, seismic and thermal movement
  • Sizes from 14 – 72’’ / DN350 – DN1600 carbon steel pipe
    • Larger sizes available upon request

Connect With Infrastructure Experts

"*" indicates required fields

This field is hidden when viewing the form
This field is for validation purposes and should be left unchanged.

Features & Benefits

Installation Speed & Efficiency

  • Reduce field labour with fully assembled, ready-to-install joints
  • Stay on schedule with installation up to 10x faster than traditional pipe joining methods
  • Simplify planning with consistent, repeatable installation, no welding required

Risk Reduction &
Safety

  • Eliminate hotworks and reduce on-site hazards
  • Avoid costly rework and schedule delays
  • Minimize schedule uncertainty

Movement Accommodation & Flexibility

  • Modularize construction with site-ready joints tailored to movement and space requirements with the first fully restrained, grooved solution designed for in-service pipe movement
  • Simplify complex movement challenges without sacrificing reliability

Literature

Resource Number Downloads Collection
AGS Style W77 Flexible Coupling Submittal 20.03
Style W257B Dynamic Movement Joint for Buried Applications Submittal 20.36
AGS Field Installation Handbook I-W100
Reduce Your Hydraulic Structure Footprint Whitepaper WP-44

Projects

Buried Drinking Water Pipeline

Buried Drinking Water Pipeline

Strängnäs, Sweden

Sevab Strängnäs Energi partnered with Victaulic and utilized AGS Grooved Couplings for the buried drinking water pipeline project.

Kirkland Methil Bridge

Kirkland Methil Bridge

Methil, Scotland

The Contracting & Engineering team selected Victaulic transmission infrastructure solutions for the retrofit of the Kirkland Methil Pipe Bridge pro...

Stockholm Drinking Water Network

Stockholm Drinking Water Network

Stockholm, Sweden

Victaulic water infrastructure solutions for thermoplastic coated pipes were used on the Sweden Drinking Water Pipelines project in Stockholm.

Blogs

Circularity in Construction – Part 2: Preconstruction Strategies to Minimize Environmental Impact and Waste

Circularity in Construction – Part 2: Preconstruction Strategies to Minimize Environmental Impact and Waste

Selecting the right material and design considerations from the start can minimize impact and waste, even before setting foot on-site.

Reliable Infrastructure Systems Rely on Victaulic

Reliable Infrastructure Systems Rely on Victaulic

Victaulic’s mechanical pipe joining technology provides reliable solutions that support the development of new and existing infrastructure systems.