Introducing the Style HP-170 Rigid Coupling

Installation-Ready-Technology-Product

Introducing the Style HP-170 Rigid Coupling

Posted on January 26, 2024

Victaulic is excited to introduce the latest innovation in pipe joining. The new Style HP-170 Rigid Coupling is built for improved constructability and high performance in both low and high-pressure applications. An ANSI Class 600# coupling, it boasts a higher rating compared to other Class 600 flanges with faster installation, courtesy of one-touch tightening and pre-assembled coupling and hardware. The HP-170 is compatible with EndSeal™ (ES) or Original Groove System (OGS) groove profile compatibility and has built-in safeguards against over-torquing and over-tightening via install indicators.

Installation-Ready™ Technology

The HP-170 is a part of Victaulic’s Installation-Ready™ technology. The single-unit design provides fast, easy pipe connections, and reduces the number of loose parts to drop or misplace. Prior to Installation-Ready™, to install a grooved coupling the coupling itself needed to be completely disassembled and then reassembled onto the pipe ends, slowing down project completion. Now, with Victaulic’s patented Installation-Ready™ technology the grooved couplings and fittings come preassembled; only needing to be pushed onto a grooved pipe end and joined by a second pipe end, with the nuts and bolts being tightened afterward.

Click here to learn more about Victaulic’s role in the Industrial market.

Related posts

Victaulic Attends the AHR Expo with New Products & Technologies

Victaulic Attends the AHR Expo with New Products & Technologies

Learn about our new grooved pipe joining products & technologies at the 2015 AHR Expo in Chicago.

Release of Compact, Precise Hydronic Balancing Valve from IMI TA

Release of Compact, Precise Hydronic Balancing Valve from IMI TA

The TA Series 7CP advances hydronic balancing with its compact size & ability to engineer high performance systems.

Edison Awards Honor Victaulic Pipe-Joining Advancement

Edison Awards Honor Victaulic Pipe-Joining Advancement

Victaulic has been recognized for their pipe joining advancement, winning bronze for the Style 177N QuickVic™ Installation-Ready™ Coupling.