VICTAULIC BLOG

Series 371/W371 Open Stem & Yoke (OS&Y) Gate Valves & Series 372/W372 Non Rising Stem (NRS) Gate Valves Submittal

Series W372 Non Rising Stem (NRS) Gate Valve

Series W372 Non Rising Stem (NRS) Gate Valve

Series W372. Available Sizes: 14” - 16” IPS. Pressure Class: 250 psi /1725 kPa /17 Bar. Operating Temperature: -20°F to + 180°F/-29°C to +82°C

Series 371 Open Stem & Yoke (OS&Y) Gate Valve

Series 371 Open Stem & Yoke (OS&Y) Gate Valve

Series 371 Open Stem & Yoke (OS&Y). Available Sizes: 2 ½” - 16” IPS. Pressure Class: 250 psi /1725 kPa /17 Bar. Operating Temperature: -20°F to + 1...

Series 372 Non Rising Stem (NRS) Gate Valve

Series 372 Non Rising Stem (NRS) Gate Valve

Series 372 Non Rising Stem (NRS). Available Sizes: 2 ½” - 16” IPS. Pressure Class: 250 psi /1725 kPa /17 Bar. Operating Temperature: -20°F to + 180...

Series W371 Open Stem & Yoke (OS&Y) Gate Valve

Series W371 Open Stem & Yoke (OS&Y) Gate Valve

Series W371. Available Sizes: 14” - 16” IPS. Pressure Class: 250 psi /1725 kPa /17 Bar. Operating Temperature: -20°F to + 180°F/-29°C to +82°C

Victaulic QuickVic SD Installation-Ready System

Victaulic’s QuickVic™ SD Installation-Ready System™ is one of the most efficient and economical ways to join ½- to 2-inch/DN15

Mechanical Joint Makes for Fast and Easy CPVC Pipe Repair

Mechanical Joint Makes for Fast and Easy CPVC Pipe Repair

A mechanical system’s integrity is critical. An innovative joining system helps to ensure fast, reliable CPVC pipe installation and repair.

Construction Fair Lets Students Explore Job Possibilities

On October 22, the Eastern Pennsylvania Chapter of Associated Builders and Contractors held its third annual construction fair for

Construction Fair Lets Students Explore Job Possibilities

On October 22, the Eastern Pennsylvania Chapter of Associated Builders and Contractors held its third annual construction fair for