VICTAULIC BLOG

Series 935-H/Model BC-CAP-P Direct Acting Pressure Reducing Valve Submittal

Series 935-H/Model BC-CAP-P Direct Acting Pressure Reducing Valve IOM

Victaulic Redefines Sprinkler Installation With First Installation-Ready™ Sprinkler

Victaulic® announced the fire industry’s first Installation-Ready™ sprinkler that is UL Listed and FM Approved with the launch of

Direct Acting Pressure Reducing Valve

Series 935-H Direct Acting Pressure Reducing Valve

Victaulic Series 935-H | Bermad Model BC-CAP-P. Sizes from 1/2 - 2" | DN15 - DN50. Pressure up to 300 psi | 2038 kPa | 21 bar

BERMAD Valves and Victaulic Grooved Ends – A Match Made in Heaven

On a large construction project, time is of the essence. Delays are costly, not only in terms of the

Virtual Design and Construction

Virtual Design and Construction

Victaulic software for construction services. Free Revit families, blocks & content for construction software platforms Autodesk Revit, AutoCAD & m...

Finally, A Grooved Mechanical Pipe Joint for Steam

Finally, A Grooved Mechanical Pipe Joint for Steam

Victaulic invented the 1st grooved mechanical pipe joint for steam. We sat down with one of Victaulic's VPs for product development to learn more.

Hiring the Best Talent for Your BIM Team

Hiring the Best Talent for Your BIM Team

BIM enabling technology is evolving & impacts the way companies must staff their BIM teams. It’s time to think outside of the box on how we hire.

Style 108 FireLock™ IGS™ Installation-Ready™ Rigid Coupling

FireLock™ IGS™ Installation-Ready™ Style 108 Rigid Coupling

Style 108. Patented one-bolt coupling. Utilizes the Victaulic proprietary IGS™ groove specification.. Optimized for 1" | DN25 pipe