VICTAULIC BLOG

Series 728 FireLock™ Ball Valve

FireLock™ Series 728 Ball Valve

Standard port and supervisory switch. Available with grooved or female threaded ends. Sizes from 1 - 2" | DN25 - DN50

Series 730 Tee Type Strainer

Series 730 Tee Type Strainer

Lighter than flanged wye-type strainers and provides straight-through flow for lower pressure drop. Sizes from 1½ - 12" | DN40 - DN300. Pressures u...

Series 731-D Suction Diffuser

Series 731-D Suction Diffuser

Allows building up at a 90° angle from the pump, saving valuable space in the mechanical room while still protecting the pump against cavitation. A...

Series 751 FireLock™ Alarm Check Valve

FireLock™ Series 751 Alarm Check Valve

Prevents the reverse flow of water from the system piping to the water supply. Sizes from 1½ - 8" | 40 - 200 mm. Pressures up to 300 psi | 2068 kPa...

Series 751 FireLock™ Alarm Check Valve (VdS trim)

FireLock™ Series 751 European Alarm Check Valve Stations

Prevents the reverse flow of water from the system piping to the water supply. Sizes from 1½ - 8" | 40 - 200 mm. Pressures up to 300 psi | 2068 kPa...

Series 752 FireLock™ Retard Chamber

FireLock™ Series 752 Retard Chamber

Reduces the possibility of false alarms due to water supply pressure surges. Designed for use with Victaulic® Series 751 alarm check valves. Pressu...

VicFlex™ Series AH1 Braided Hose

VicFlex™ Series AH1 Braided Hose

Up to 10× faster than threaded black pipe, 100% kink resistant. Minimum bend radius: cULus 3" | 76 mm, FM 7" | 178 mm, VdS  3" | 76 mm. Sizes from ...

Series 608N Grooved Butterfly Valve for Copper

Series 608N Butterfly Valve for Copper Tubing

Available for joining CTS copper tube. Sizes from 2½ - 6" | 65 - 150 mm. Pressures up to 300 psi | 2068 kPa | 21 bar

Series 700 Butterfly Valve

Series 700 Butterfly Valve

Two-piece stem permits narrow disc design for low pressure drop performance. Supplied standard with aluminum bronze disc, 316 stainless steel optio...