4901 Kesslersville Road Easton, PA 18040
cULus ListedQuick and Standard Response2 Lengths: 56" | 1422mm, 68" |1727mmAvailable with Style 108 FireLock™ IGS™ Coupling Connection
Defining Innovation for Fire Protection As the world’s leading producer of grooved mechanical pipe joining systems, Victaulic continues to
The Series 775 Butterfly Valve Wall Post Indicator Assembly | An assembly including a Victaulic butterfly valve that connects from the inside of a ...
Assembly including a Victaulic butterfly valve inside of a building connected to an external valve handle, allowing for open/close operation from o...
The Plexaport Cartagena Marine Terminal Fire Protection System Project used Victaulic FireLock & QuickVic solutions to ensure safety, reliability &...
The Gerdu Corsa Steel Mill Fire Suppression System Project used 10 Victaulic Vortex systems to protect electrical rooms, the substation & transform...
The Sheridan College heating systems project used Victaulic’s Virtual Design & Construction team to provide confined space installation solutions