4901 Kesslersville Road Easton, PA 18040
A Permian Basin production facility header assembly project used Victaulic pipe joining solutions for their lightweight design & ease of installation.
“Y” patterned globe valve. TA Series 786, 787H & 78KH: Digital hand wheel with 4 turns to open; Includes memory stop. TA Series 788 & 789: Digital ...
Pressures up to 365psi | 2517 kPa | 25bar. Rated from -4°F to 250°F | -20°C to 120°C. Series 76T, 76B, 76K, 76V Sizes from ½ - 2" | DN15 - DN50 Con...
Suitable for a variety of hot and cold water applications, including treated and untreated water systems. The Series 799 consists of the following ...
Shut-off, manual throttling and measuring valve with reduced port. IAPMO certified in accordance with ANSI/NSF 61 for cold +73°F | +23°C and hot +1...
TA Series 790 Balancing Valve. For use on heating (not steam), cooling, and potable water systems. Balancing, pre-setting, measuring, shut-off, & d...
TA Series 7TZ Therm Zero Valve for Potable Water Applications. Uses include on heating (not steam), cooling, and potable water systems.